SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||||
| Cmpss1Regs | CMPSS_REGS | CMPSS1_BASE | 0x0000_5900 | YES | YES | YES | YES | YES | YES |
| Cmpss2Regs | CMPSS_REGS | CMPSS2_BASE | 0x0000_5940 | YES | YES | YES | YES | YES | YES |
| Cmpss3Regs | CMPSS_REGS | CMPSS3_BASE | 0x0000_5980 | YES | YES | YES | YES | YES | YES |
| Cmpss4Regs | CMPSS_REGS | CMPSS4_BASE | 0x0000_59C0 | YES | YES | YES | YES | YES | YES |
| Cmpss5Regs | CMPSS_REGS | CMPSS5_BASE | 0x0000_5A00 | YES | YES | YES | YES | YES | YES |
| Cmpss6Regs | CMPSS_REGS | CMPSS6_BASE | 0x0000_5A40 | YES | YES | YES | YES | YES | YES |
| Cmpss7Regs | CMPSS_REGS | CMPSS7_BASE | 0x0000_5A80 | YES | YES | YES | YES | YES | YES |
| Cmpss8Regs | CMPSS_REGS | CMPSS8_BASE | 0x0000_5AC0 | YES | YES | YES | YES | YES | YES |
| Cmpss9Regs | CMPSS_REGS | CMPSS9_BASE | 0x0000_5B00 | YES | YES | YES | YES | YES | YES |
| Cmpss10Regs | CMPSS_REGS | CMPSS10_BASE | 0x0000_5B40 | YES | YES | YES | YES | YES | YES |
| Cmpss11Regs | CMPSS_REGS | CMPSS11_BASE | 0x0000_5B80 | YES | YES | YES | YES | YES | YES |