SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The EMIF supports a glueless interface to SDRAM devices with the following characteristics:
Figure 11-4 shows an interface between the EMIF and a 2M × 16 × 4 bank SDRAM device, and Figure 11-5 shows an interface between the EMIF and a 512K × 16 × 2 bank SDRAM device. For devices supporting 16-bit interface, refer to Table 11-7 for list of commonly-supported SDRAM devices and the required connections for the address pins.
Figure 11-4 EMIF to 2M × 16 × 4 Bank SDRAM
Interface
Figure 11-5 EMIF to 512K × 16 × 2 Bank
SDRAM Interface| SDRAM Size | Width | Banks | Device | Address Pins |
|---|---|---|---|---|
| 16M bits | ×16 | 2 | SDRAM | A[10:0] |
| EMIF | EM1A[10:0] | |||
| 64M bits | ×16 | 4 | SDRAM | A[11:0] |
| EMIF | EM1A[11:0] | |||
| 128M bits | ×16 | 4 | SDRAM | A[11:0] |
| EMIF | EM1A[11:0] | |||
| 256M bits | x16 | 4 | SDRAM | A[12:0] |
| EMIF | EM1A[12:0] | |||
| 512M bits | x16 | 4 | SDRAM | A[12:0] |
| EMIF | EM1A[12:0] |