SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The CAN bootloader asynchronously transfers code from CAN-A to internal memory as shown in Figure 4-18. The host can be any CAN node. The communication is first done with 11-bit standard identifiers (with a MSGID of 0x1) using two bytes per data frame. The host can download a kernel to reconfigure the CAN, if higher data throughput is desired.
Figure 4-18 Overview
of CAN-A Bootloader Operation
The bit timing registers are programmed in such a way that a 100kbps bit rate is achieved with a 20MHz external oscillator, as shown in Table 4-39.
| OSCCLK | SYSCLK | Bit Rate |
|---|---|---|
| 20MHz | 10MHz | 100kbps |