SPRACX3 October 2021
You can choose to download a standalone version of the SysConfig tool instead of using the built-in CCS version. The standalone SysConfig version can be used with CCS or any IDE. The standalone SysConfig tool can be used to generate the configuration code; you can manually add the newly generated content to their C2000 project.
The standalone SysConfig tool is available for download at: Standalone SysConfig Tool.
Once the standalone SysConfig tool is installed, you can launch the tool and select the C2000Ware at top folder to launch C2000 SysConfig.