SPRACN4 August   2019 66AK2G12 , 66AK2H06 , 66AK2H12 , 66AK2H14 , OMAP-L132 , OMAP-L138 , TMS320C6452 , TMS320C6454 , TMS320C6455 , TMS320C6457 , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6672 , TMS320C6674 , TMS320C6678 , TMS320C6742 , TMS320C6743 , TMS320C6745 , TMS320C6746 , TMS320C6747 , TMS320C6748

 

  1.   Using DSPLIB FFT Implementation for Real Input and Without Data Scaling
    1.     Trademarks
    2. 1 Real Input Introduction
      1. 1.1 Prerequisites
      2. 1.2 Computing a Length N/2 Complex FFT From a Length N Real Input Sequence
      3. 1.3 Returning to a Length N Real Sequence Using a Length N/2 Complex IFFT
      4. 1.4 Benchmark of the Efficient Compute of FFT
    3. 2 Fixed Point FFT With No Data Scaling
      1. 2.1 Suggested Change
      2. 2.2 Example Application
    4. 3 Summary
    5. 4 References

Prerequisites

  • Install the C674x DSPLIB or C66x DSPLIB based on the DSP being used.
    • Familiarize yourself with the FFT and IFFT kernels
    • Look at demo code (*_d.c) for usage examples