SPNU636 January   2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   Hercules Software Diagnostic Library CSP Without LDRA
    1.     Trademarks
    2. Introduction
    3. Software Requirements
    4. Software Diagnostic Library TAU Tool Restrictions
    5. Terminologies Used in Software Diagnostic Library TAU
      1. 4.1 What is Unit Testing?
      2. 4.2 What is a Test Sequence?
      3. 4.3 What is a TCF?
      4. 4.4 What is Code Coverage?
      5. 4.5 What is Regression Report?
    6. Functional Blocks of Software Diagnostic Library TAU
    7. Software Diagnostic Library TAU Test Flow
    8. Manual Settings to the LDRA Install Needed by the User
    9. Steps for Using the Software Diagnostic Library TAU
    10. Inputs to Software Diagnostic Library TAU
      1. 9.1 Device Selection
      2. 9.2 Target Configuration File
      3. 9.3 Build Options File
    11. 10 How to Add Individual Test Cases
    12. 11 Reports
      1. 11.1 Regression Report
      2. 11.2 Dynamic Coverage Analysis Report
    13. 12 FAQ

Software Requirements

  • OS: Windows version 7 or higher
  • Software Diagnostic Library v02.02.00 (or higher)
  • Perl 5.x. Download Link http://www.perl.org/get.html#win32
  • Code Composer Studio™ 6.0 (or higher)
  • Microsoft Office 2007 (or higher)
  • LDRAunit-TI-Qual 9.4.3 (or higher)
  • NOTE

    LDRA Unit is not provided as a part of the CSP download. To re-run the unit tests using the included Test automation unit software, customers are required to purchase and install LDRA Unit software from LDRA. This guide explains LDRA Unit installation settings required for the Test automation unit.