SPNU636 January   2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   Hercules Software Diagnostic Library CSP Without LDRA
    1.     Trademarks
    2. 1  Introduction
    3. 2  Software Requirements
    4. 3  Software Diagnostic Library TAU Tool Restrictions
    5. 4  Terminologies Used in Software Diagnostic Library TAU
      1. 4.1 What is Unit Testing?
      2. 4.2 What is a Test Sequence?
      3. 4.3 What is a TCF?
      4. 4.4 What is Code Coverage?
      5. 4.5 What is Regression Report?
    6. 5  Functional Blocks of Software Diagnostic Library TAU
    7. 6  Software Diagnostic Library TAU Test Flow
    8. 7  Manual Settings to the LDRA Install Needed by the User
    9. 8  Steps for Using the Software Diagnostic Library TAU
    10. 9  Inputs to Software Diagnostic Library TAU
      1. 9.1 Device Selection
      2. 9.2 Target Configuration File
      3. 9.3 Build Options File
    11. 10 How to Add Individual Test Cases
    12. 11 Reports
      1. 11.1 Regression Report
      2. 11.2 Dynamic Coverage Analysis Report
    13. 12 FAQ

Software Diagnostic Library TAU Test Flow

Figure 2 and Figure 3 show the typical automated test flow followed by the Software Diagnostic Library TAU.

auto_static_dynamic_SPNU615.gifFigure 2. Automated Static and Dynamic Analysis Flow
test_auto_frame_csp_SPNU615.gifFigure 3. Test Automation Framework for CSP