SPNU151V January 1998 – February 2020
In strict ANSI mode, the TI preprocessor allows you to use the #warn directive to cause the preprocessor to issue a warning and continue preprocessing. The #warn directive is equivalent to the #warning directive supported by GCC, IAR, and other compilers.
If you use the --relaxed_ansi option (on by default), both the #warn and #warning preprocessor directives are supported.