SPNU151V January 1998 – February 2020
These steps illustrate the creation and use of feedback directed optimization.
armcl --opt_level=2 --gen_profile_info foo.c --run_linker --output_file=foo.out
--library=lnk.cmd --library=rtsv4_A_be_eabi.lib
The execution of the application creates a PDAT file named pprofout.pdat in the current (host) directory. The application can be run on target hardware connected to a host machine.
After running the application with multiple data-sets, run armpdd on the PDAT files to create a profile information (PRF) file to be used with --use_profile_info.
armpdd -e foo.out -o pprofout.prf pprofout.pdat
armcl --opt_level=2 --use_profile_info=pprofout.prf foo.c --run_linker
--output_file=foo.out --library=lnk.cmd --library=rtsv4_A_be_eabi.lib