SPNU151V January 1998 – February 2020
typedef void (*handler_fptr)(const unsigned char *in,
unsigned char *out);
#define HANDLER_TABLE __TI_Handler_Table_Base
#pragma WEAK(HANDLER_TABLE)
extern unsigned int HANDLER_TABLE;
extern unsigned char *__TI_CINIT_Base;
extern unsigned char *__TI_CINIT_Limit;
void auto_initialize()
{
unsigned char **table_ptr;
unsigned char **table_limit;
/*--------------------------------------------------------------*/
/* Check if Handler table has entries. */
/*--------------------------------------------------------------*/
if (&__TI_Handler_Table_Base >= &__TI_Handler_Table_Limit)
return;
/*---------------------------------------------------------------*/
/* Get the Start and End of the CINIT Table. */
/*---------------------------------------------------------------*/
table_ptr = (unsigned char **)&__TI_CINIT_Base;
table_limit = (unsigned char **)&__TI_CINIT_Limit;
while (table_ptr < table_limit)
{
/*-------------------------------------------------------------*/
/* 1. Get the Load and Run address. */
/* 2. Read the 8-bit index from the load address. */
/* 3. Get the handler function pointer using the index from */
/* handler table. */
/*-------------------------------------------------------------*/
unsigned char *load_addr = *table_ptr++;
unsigned char *run_addr = *table_ptr++;
unsigned char handler_idx = *load_addr++;
handler_fptr handler =
(handler_fptr)(&HANDLER_TABLE)[handler_idx];
/*-------------------------------------------------------------*/
/* 4. Call the handler and pass the pointer to the load data */
/* after index and the run address. */
/*-------------------------------------------------------------*/
(*handler)((const unsigned char *)load_addr, run_addr);
}
}