SPNU151V January 1998 – February 2020
The optimizer attempts to rewrite integer divide operations with constant divisors. The integer divides are rewritten as a multiply with the reciprocal of the divisor. This occurs at optimization level 2 (--opt_level=2 or -O2) and higher. You must also compile with the --opt_for_speed option, which selects compile for speed.