SLUUCD5B January 2023 – June 2026 BQ27427
Instructs the fuel gauge to transition from UNSEALED state to SEALED state and will set bit 7 (0x80) in the Update Status register to 1. The fuel gauge should always be set to the SEALED state for use in end equipment. The SEALED state blocks accidental writes of specific subcommands and most Standard and Extended Commands. See Table 5-1, Table 5-2, and Table 6-1.