SLUUCD5B January 2023 – June 2026 BQ27427
In SHUTDOWN mode, the LDO output is disabled so internal power and all RAM-based volatile data are lost. The host can command the gauge to immediately enter SHUTDOWN mode by first unsealing the gauge and then enabling the mode with a SHUTDOWN_ENABLE subcommand (Section 5.1.11) followed by the SHUTDOWN subcommand (Section 5.1.12). To exit SHUTDOWN mode, the GPOUT pin must be raised from logic low to logic high for at least 200 µs.