SLUUCD5B January 2023 – June 2026 BQ27427
0x20 SOH percentage: this read-only function returns an unsigned integer value, expressed as a percentage of the ratio of predicted FCC(25°C, SOH LoadI) over the DesignCapacity(). The FCC(25°C, SOH LoadI) is the calculated FCC at 25°C and the SOH LoadI which is factory programmed (default = –400 mA). The range of the returned SOH percentage is 0x00 to 0x64, indicating 0 to 100%, correspondingly.