SLUUCD5B January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Charge Termination | 36 | 5 | I1 | FC Set % | –1 | 100 | –1 | % |
| 6 | I1 | FC Clear % | 0 | 100 | 98 | % | ||
The Flags() [FC] bit is set when SOC reaches FC Set % and is cleared when it drops below FC Clear %.
The Flags() [FC] bit is set when Primary Charge Termination conditions are met and FC Set % is set to –1%.
See Section 7.4.2.3.10 for details about the Primary Charge Termination Algorithm.