SLUUCD5B January 2023 – June 2026 BQ27427
The fuel gauge implements a key-access scheme to transition from SEALED to UNSEALED mode. Once SEALED via the associated subcommand, a unique set of two keys must be sent to the fuel gauge via the Control() command to return to UNSEALED mode. The keys must be sent consecutively, with no other data being written to the Control() register in between.
When in the SEALED mode, the CONTROL_STATUS [SS] bit is set; but when the Sealed to Unsealed keys are correctly received by the fuel gauge, the [SS] bit is cleared. The Sealed to Unsealed key has two identical words stored in ROM with a value of 0x8000 8000; therefore, Control() should supply 0x8000 and 0x8000 (again) to unseal the part.