SLUUCD5B January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| IT Cfg | 80 | 46 | U1 | Qmax Max Delta % | 0 | 255 | 10 | % |
This is the percentage of DesignCapacity() that limits how much Qmax may grow or shrink during any one Qmax update.
The default is 10%.