SLUUCD5B January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| State | 82 | 6 | I2 | Design Capacity | 0 | 8000 | 1340 | mAh |
| 8 | I2 | Design Energy | 0 | 32767 | 4960 | mWh | ||
Design Capacity is used for compensated battery capacity remaining and capacity when fully charged calculations are done by the gauge. It is also used for constant-current model for Impedance Track algorithm when Load Mode is 0 (constant-current) and Load Select is 4 (Design Capacity/5 for constant discharge). The CONTROL_STATUS [LDMD] bit indicates the Impedance Track algorithm is assuming constant-current model when cleared.
Design Energy is used for compensated battery capacity remaining and capacity when fully charged calculations are done by the gauge. It is also used for constant-power model for Impedance Track algorithm when Load Mode is 1 (constant-power) and Load Select is 4 (Design Energy/5 for constant discharge). The CONTROL_STATUS [LDMD] bit indicates the Impedance Track algorithm is using constant-power model when set.
These values should be set based on the battery specification. See the data sheet from the battery manufacturer.