SLUUCD5B January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Current Thresholds | 81 | 12 | U2 | Max IR Correct | 0 | 1000 | 400 | mV |
Max IR Correct is a maximum IR correction applied to OCV lookup under load. It only applies to OCV lookup after a wakeup with a detected charge current when the gauge must establish a capacity baseline, but the current is already flowing.
If current is flowing during a voltage measurement that is used for finding an initial DOD, IR correction eliminates the effects of the IR drop across the cell impedance and obtains true OCV. Max IR Correct is the maximum value of IR correction used. It helps to avoid artifacts due to very high resistance at low DOD values during charge.
This is specific to handheld applications. The default is 400 mV.