SLUUCD5B January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Data | 104 | 4 | I2 | Ext a Coef 1 | –32768 | 32767 | –11130 | Num |
| Data | 104 | 6 | I2 | Ext a Coef 2 | –32768 | 32767 | 19142 | Num |
| Data | 104 | 8 | I2 | Ext a Coef 3 | –32768 | 32767 | –19262 | Num |
| Data | 104 | 10 | I2 | Ext a Coef 4 | –32768 | 32767 | 28203 | Num |
| Data | 104 | 12 | I2 | Ext a Coef 5 | –32768 | 32767 | 892 | Num |
| Data | 104 | 14 | I2 | Ext b Coef 1 | –32768 | 32767 | 328 | Num |
| Data | 104 | 16 | I2 | Ext b Coef 2 | –32768 | 32767 | –605 | Num |
| Data | 104 | 18 | I2 | Ext b Coef 3 | –32768 | 32767 | –2443 | Num |
| Data | 104 | 20 | I2 | Ext b Coef 4 | –32768 | 32767 | 4696 | Num |
Ext a Coef and Ext b Coef are the thermistor temperature linearization polynomial coefficients. The default values have been computed with a Semitec 103AT thermistor. If a different type of thermistor is used, then the coefficients will need to be changed. Contact TI to generate coefficients for a different thermistor.