SLUUCD5B January 2023 – June 2026 BQ27427
Forces the Flags()[BAT_DET] bit to set when the battery insertion detection is disabled via OpConfig [BIE] = 0. In this case, the gauge does not detect battery insertion from the BIN pin logic state, but relies on the BAT_INSERT host subcommand to indicate battery presence in the system. This subcommand also starts Impedance Track gauging.