SLUUCD5B January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| IT Cfg | 80 | 34 | U1 | Fast Qmax End DOD % | 0 | 100 | 96 | % |
| 39 | U1 | Fast Qmax Min Points | 0 | 255 | 3 | Num | ||
Fast Qmax measurement is calculated at the end of discharge when the following conditions are met: