SLUUCD5B January 2023 – June 2026 BQ27427
Extended data commands offer additional functionality beyond the standard set of commands. They are used in the same manner; however, unlike standard commands, extended commands are not limited to 2-byte words. The number of command bytes for a given extended command ranges in size from single to multiple bytes, as specified in Table 6-1.
| Name | Command Code | Unit | SEALED Access(1)(2) | UNSEALED Access(1)(2) |
|---|---|---|---|---|
| DataClass()(2) | 0x3E | NA | NA | RW |
| DataBlock()(2) | 0x3F | NA | RW | RW |
| BlockData() | 0x40 through 0x5F | NA | R | RW |
| BlockDataCheckSum() | 0x60 | NA | RW | RW |
| BlockDataControl() | 0x61 | NA | NA | RW |
| Reserved | 0x62 through 0x7F | NA | R | R |