SLDS204B October 2014 – June 2020
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TEST_TEMP_SE | RESERVED | TEST_DAC_EN | ||||
R/W-0b0000 | R/W-0b0 | R/W-0b00 | R/W-0b0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R/W | 0b0000 | Reserved
Always write 0b0000. |
3 | TEST_TEMP_SE | R/W | 0b0 | 0b0: T Gain amplifier configured for single-ended operation in configuration mode
0b1: T Gain amplifier configured for differential operation in configuration mode |
2:1 | RESERVED | R/W | 0b00 | Reserved
Always write 0b00. |
0 | TEST_DAC_EN | R/W | 0b0 | 0b0: DAC output disabled in configuration mode
0b1: DAC output enabled and connected to DAC gain stage in configuration mode |