SLDS204B October 2014 – June 2020
PRODUCTION DATA.
FIELD LOCATION | DESCRIPTION | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
Command field | Read-response command | 0 | 1 | 1 | 1 | 0 | 0 | 1 | 1 |
Data field 1 | Data retrieved
(OWI drives data out) |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |