SLDS204B October 2014 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Temperature range | –40 | 150 | °C | |||
Zero-temperature T ADC output code | TA = 0°C, T Gain = 5 V/V | 6680 | DEC | |||
Temperature coefficient | T Gain = 5 V/V | 25.9 | Codes/°C |