SLDS204B October 2014 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Absolute-voltage output mode,
overall accuracy (PGA300 only, no sense element)(1) |
3 pressure - 1 temperature calibration, overall accuracy calculated using points different from points used for calibration | 0.2 | %FSO | |||
3 pressure - 3 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.1 | %FSO | ||||
4 pressure - 4 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.08 | %FSO | ||||
Ratiometric-voltage output mode,
overall accuracy (PGA300, no sense element)(1) |
3 pressure - 1 temperature calibration, overall accuracy calculated using points different from points used for calibration | 0.5 | %FSO | |||
3 pressure - 3 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.25 | %FSO | ||||
4 pressure - 4 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.2 | %FSO | ||||
Current output mode,
overall accuracy (PGA300, no sense element)(1) |
3 pressure - 1 temperature calibration, overall accuracy calculated using points different from points used for calibration | 0.2 | %FSO | |||
3 pressure - 3 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.1 | %FSO | ||||
4 pressure - 4 temperature calibration, input voltage not subject to temperature variation, overall accuracy calculated using points different from points used for calibration | 0.09 | %FSO |