SLDS204B October 2014 – June 2020
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
P_INV | RESERVED | P_GAIN[4:0] | |||||
R/W-0b0 | R/W-0b00 | R/W-0b00000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | P_INV | R/W | 0b0 | 0b0: No inversion
0b1: Inverts the output of the P Gain output |
6:5 | RESERVED | R/W | 0b00 | Reserved
Always write 0b00. |
4:0 | P_GAIN[4:0] | R/W | 0b00000 | 0b00000: P Gain = 5 V/V
0b00001: P Gain = 5.48 V/V 0b00010: P Gain = 5.97 V/V 0b00011: P Gain = 6.56 V/V 0b00100: P Gain = 7.02 V/V 0b00101: P Gain = 8 V/V 0b00110: P Gain = 9.09 V/V 0b00111: P Gain = 10 V/V 0b01000: P Gain = 10.53 V/V 0b01001: P Gain = 11.11 V/V 0b01010: P Gain = 12.5 V/V 0b01011: P Gain = 13.33 V/V 0b01100: P Gain = 14.29 V/V 0b01101: P Gain = 16 V/V 0b01110: P Gain = 17.39 V/V 0b01111: P Gain = 18.18 V/V 0b10000: P Gain = 19.05 V/V 0b10001: P Gain = 20 V/V 0b10010: P Gain = 22.22 V/V 0b10011: P Gain = 25 V/V 0b10100: P Gain = 30.77 V/V 0b10101: P Gain = 36.36 V/V 0b10110: P Gain = 40 V/V 0b10111: P Gain = 44.44 V/V 0b11000: P Gain = 50 V/V 0b11001: P Gain = 57.14 V/V 0b11010: P Gain = 66.67 V/V 0b11011: P Gain = 80 V/V 0b11100: P Gain = 100 V/V 0b11101: P Gain = 133.33 V/V 0b11110: P Gain = 200 V/V 0b11111: P Gain = 400 V/V |