SLDS204B October 2014 – June 2020
PRODUCTION DATA.
Voltage measured between the GND pin of the PGA300 and the negative terminal of the controller. This measurement includes the internal 40-Ω resistor and an external 10-Ω resistor, VPWR = 15 V. The DAC codes used were 0x880 and 0x2760 for 4 mA and 20 mA, respectively.