SLDS204B October 2014 – June 2020
PRODUCTION DATA.
Temperature compensation can be performed using the internal temperature sensor with T Gain = 5 V/V. Typical internal temperature sensor ADC values at the different temperatures are shown in Table 4.
TEMPERATURE | T ADC VALUE (Typ) |
---|---|
–40°C | 0x160C |
0°C | 0x1A18 |
150°C | 0x2945 |
For T ADC output codes at intermediate temperatures, use linear interpolation.