SLDS204B October 2014 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Sigma-delta modulator frequency | 1 | MHz | ||||
Differential input voltage range | –2.5 | 2.5 | V | |||
Number of bits | 16 | Bits | ||||
INL | Integral nonlinearity | ±0.5 | LSB | |||
ADC two's complement code | Differential input = –2.5 V | 0x8000 | ||||
Differential input = 0 V | 0x0000 | |||||
Differential input = 2.5 V | 0x7FFF |