SLDS204B October 2014 – June 2020
PRODUCTION DATA.
The PGA300 has a single power-supply input pin (PWR). The maximum slew rate for the PWR pin is 0.5 V/µs, as specified in the Recommended Operating Conditions table. Faster slew rates might generate a POR. Place a 100-nF power-supply decoupling capacitor as close as possible to the PWR pin.