SLDS204B October 2014 – June 2020
PRODUCTION DATA.
Table 5 shows the different filter coefficients that must be programmed to achieve a certain filter cutoff frequency.
CUTOFF FREQUENCY (Hz) | a0 | a1 | a2 | b0 | b1 | b2 |
---|---|---|---|---|---|---|
600 | 0x4000 | 0xAAA1 | 0x2060 | 0x0B01 | 0x1602 | 0x0B01 |
700 | 0x4000 | 0xB169 | 0x1CEE | 0x0E57 | 0x1CAF | 0x0E57 |
800 | 0x4000 | 0xB818 | 0x19E0 | 0x11F8 | 0x23F0 | 0x11F8 |
900 | 0x4000 | 0xBEAE | 0x172D | 0x15DB | 0x2BB7 | 0x15DB |
1000 | 0x4000 | 0xC52D | 0x14CE | 0x19FB | 0x33F6 | 0x19FB |
1100 | 0x4000 | 0xCB95 | 0x12BC | 0x1E52 | 0x3CA3 | 0x1E52 |
1200 | 0x4000 | 0xD1EA | 0x10F2 | 0x22DC | 0x45B8 | 0x22DC |
1300 | 0x4000 | 0xD82D | 0x0F6A | 0x2798 | 0x4F2F | 0x2798 |
1400 | 0x4000 | 0xDE61 | 0x0E21 | 0x2C82 | 0x5905 | 0x2C82 |
1500 | 0x4000 | 0xE487 | 0x0D14 | 0x319B | 0x6336 | 0x319B |
1600 | 0x4000 | 0xEAA3 | 0x0C3F | 0x36E2 | 0x6DC4 | 0x36E2 |
1700 | 0x4000 | 0xF0B6 | 0x0BA1 | 0x3C56 | 0x78AD | 0x3C56 |
1800 | 0x4000 | 0xF6C3 | 0x0B37 | 0x41FA | 0x83F4 | 0x41FA |
1900 | 0x4000 | 0xFCCC | 0x0B02 | 0x47CE | 0x8F9C | 0x47CE |
2000 | 0x4000 | 0x02D4 | 0x0B01 | 0x4DD4 | 0x9BA9 | 0x4DD4 |
2100 | 0x4000 | 0x08DD | 0x0B33 | 0x540F | 0xA81F | 0x540F |
2200 | 0x4000 | 0x0EE9 | 0x0B99 | 0x5A82 | 0xB504 | 0x5A82 |
2300 | 0x4000 | 0x14FC | 0x0C33 | 0x612F | 0xC25E | 0x612F |
2400 | 0x4000 | 0x1B17 | 0x0D05 | 0x681B | 0xD037 | 0x681B |
2500 | 0x4000 | 0x213C | 0x0E0F | 0x6F4B | 0xDE96 | 0x6F4B |