SLDS204B October 2014 – June 2020
PRODUCTION DATA.
Use the configuration mode to read or write the device control and status registers and EEPROM. The DAC is disabled by default in configuration mode and not connected to the output of the digital compensation and filter blocks. The following sequence must be followed to enter configuration mode:
To exit configuration mode and return to execution mode, set the MODE_SEL[1:0] bits in the MODE_CTRL register to 0b00.