SLDS204B October 2014 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power-up time (including analog and digital) | VPWR ramp rate 0.5 V/µs | 1 | ms | |||
Start-up time | No IIR filter(1) | 180 | µs | |||
IIR filter = 1000 Hz(2) | 1158 | |||||
Response time | No IIR filter(3) | 211 | µs | |||
IIR filter = 1000 Hz(4) | 1050 | |||||
Output rate | 128 | µs |