SLDS204B October 2014 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Buffer gain (see Figure 6) | DAC_GAIN[2:0] = 0b100 | 2 | V/V | |||
DAC_GAIN[2:0] = 0b010 | 4 | |||||
DAC_GAIN[2:0] = 0b110 | 6.67 | |||||
DAC_GAIN[2:0] = 0b001 | 10 | |||||
Current loop gain | 1001 | mA/mA | ||||
Gain-bandwidth product | 1 | MHz | ||||
Zero-code voltage (gain = 4 V/V) | DAC code = 0x0000, IDAC = 2.5 mA | 20 | mV | |||
Full-scale code voltage (gain = 4 V/V) | DAC code is 0x1FFF, IDAC = –2.5 mA | 4.8 | V | |||
Output current | DAC code = 0x1FFF, DAC code = 0x0000 | ±2.5 | mA | |||
Short-circuit source current | DAC code = 0x1FFF | 27 | mA | |||
Short-circuit sink current | DAC code = 0x0000 | 27 | mA | |||
Maximum capacitance | Without compensation | 100 | pF | |||
With compensation | 100 | nF |