SLDS204B October 2014 – June 2020
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VBRDG_ CTRL[1:0] | BRDG_EN | |||||
R/W-0b00000 | R/W-0b00 | R/W-0b0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | RESERVED | R/W | 0b00000 | Reserved
Always write 0b00000. |
2:1 | VBRDG_CTRL[1:0] | R/W | 0b00 | 0b00: Bridge supply voltage = 2.5 V
0b01: Bridge supply voltage = 2.0 V 0b10: Bridge supply voltage = 1.25 V 0b11: Bridge supply voltage = 1.25 V |
0 | BRDG_EN | R/W | 0b0 | BRDG_EN configurable only in configuration mode. BRDG_EN is always enabled in execution mode irrespective of the BRDG_EN setting.
0b0: Bridge voltage disabled in configuration mode 0b1: Bridge voltage enabled in configuration mode |