ZHCS103Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
This read only register indicates that this function has a type 0 PCI header. Bit seven of this register is zero indicating that the TUSB73X0 is not a Multifunction device.
PCI register offset: 0Eh
Register type: Read-only
Default value: 00h
| Bit No. | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |