ZHCS103Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
This 8-bit register is read/write for legacy compatibility purposes and is not applicable to the functionality of the TUSB73X0.
PCI register offset: 0Ch
Register type: Read/Write
Default value: 00h
| Bit No. | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |