ZHCS103Q March 2011 – March 2024 TUSB7320 , TUSB7340
PRODUCTION DATA
The TUSB73X0 includes xHCI registers in memory mapped register space. These registers are accessible through the address programmed into the Base Address Register 0/1.
REGISTER NAME | OFFSET |
---|---|
Host Controller Capability Registers | 000h-01Fh |
Host Controller Operational Registers | 020h-49Fh |
Runtime Registers | 4A0h-5BFh |
Doorbell Registers | 5C0h-6C3h |
Reserved | 6C4-9BFh |
xHCI Extended Capabilities Registers | 9C0h-9EBh |
Reserved | 9ECh-FFFFFh |