ZHCSQT5 July 2022 TPS7A57
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input supply voltage range | 0.7 | 6 | V | |
| VREF | Reference voltage range | 0.5 | 5.3 | V | |
| VOUT | Output voltage range | 0.5 | 5.2 | V | |
| VBIAS | Bias voltage range | 3 | 11 | V | |
| IOUT | Output current | 0 | 5 | A | |
| CIN | Input capacitor | 4.7 | 10 | 1000 | µF |
| COUT | Output capacitor (1) | 22 | 22 | 3000 | µF |
| COUT_ESL | Output capacitor ESR | 2 | 20 | mΩ | |
| ZOUT_ESL | Total impedance ESL | 0.2 | 1 | nH | |
| CBIAS | Bias pin capacitor | 0 | 1 | 100 | µF |
| CNR/SS | Noise-reduction capacitor | 0.1 | 4.7 | 10 | µF |
| RPG | Power-good pull-up resistance | 10 | 100 | kΩ | |
| TJ | Junction temperature | –40 | 125 | °C | |