ZHCSQT5 July 2022 TPS7A57
PRODUCTION DATA
Table 8-1 lists the UVLO thresholds for different modes of operation.
UVLO THRESHOLD | NAME | CHARGE PUMP ON (With or Without a Bias Rail) UVLO LOGIC: (a, c) || b (Typ) |
CHARGE PUMP OFF (With Bias Rail) (Typ) |
---|---|---|---|
VUVLO(IN) rising | a | 0.67 V | 0.67 V |
b | 1.07 V | N/A | |
VUVLO(BIAS) rising | c | 2.8 V | Max (VREF + 2.1 V, 2.8 V) |