ZHCSQT5 July 2022 TPS7A57
PRODUCTION DATA
The device regulates to the nominal output voltage when the following conditions are met:
Table 7-1 summarizes all valid modes of operation and shows what rail is sourcing the internal biasing current.
VIN RANGE | VOUT RANGE | VBIAS RANGE | CP MODE | RAIL SOURCING BIASING CURRENT |
---|---|---|---|---|
< 1.1 V | ≥ 0.5 V, ≤ VIN – VDO | 3 V to 11 V | On | BIAS |
Max (VOUT + 2.1 V, 2.8 V) to 11 V | Off | BIAS | ||
≥ 1.1 V, < 2 V | ≥ 0.5 V, ≤ VIN – VDO≥ 0.5 V, ≤ VIN – VDO | Not present | On | IN |
3 V to 11 V | On | BIAS | ||
Max (VOUT + 2.1 V, 2.8 V) to 11 V | Off | BIAS | ||
≥ 2 V | ≥ 0.5 V, ≤ VIN – VDO | Not required, does not source current even if present | On | IN |
Max (VOUT + 2.1 V, 2.8 V) to 11 V | Off | BIAS |