ZHCSQT5 July 2022 TPS7A57
PRODUCTION DATA
The output can be shutdown by forcing the voltage of the EN pin to less than the VIH(EN) threshold (see the Section 6.5 table). When disabled, the pass transistor is turned off, internal circuits are shutdown, and both the NR/SS pin and OUT pin voltages are actively discharged to ground by internal discharge circuits to ground when the IN pin voltage is higher than or equal to a diode-drop voltage.