ZHCSQT5 July 2022 TPS7A57
PRODUCTION DATA
Table 8-11 lists the required application parameters for this design example.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 0.8 V, ±3%, provided by the dc/dc converter switching at 1 MHz |
Bias voltage | 11 V |
Output voltage | 0.5 V, 1% |
Charge pump | Disabled |
Output current | 4.2 A (maximum), 3.5 A (minimum) |
Noise | Less than 5 μVRMS |
PSRR at 10 kHz | 80 dB at max load current |
PSRR at 1 MHz | > 35 dB at max load current |
Maximum load transient | ±5 mV, 100 mA to 3.5 A |
Start-up environment | Start-up time < 15 ms |