ZHCSQT5 July 2022 TPS7A57
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BIAS | 5 | I |
BIAS supply voltage pin. See the Section 7.3.5 section for additional information. |
CP_EN | 15 | I | Charge pump enable pin. See the Section 7.3.5 section for additional information. |
EN | 16 | I | Enable pin. See the Section 7.3.4 section for additional information. |
GND | 6 | GND | Ground pin. See the Section 8.4.1 section for additional information. |
IN | 1, 2, 3, 4 | I | Input supply voltage pin. See the Section 8.1.4 section for more details. |
NR/SS | 8 | I/O |
Noise-reduction pin. See the Section 7.3.3 and Section 8.1.6 sections for additional information. |
OUT | 9, 10, 11, 12 | O | Regulated output pin. See the Section 7.3.1 and Section 8.1.4 sections for more details. |
PG | 14 | O | Open-drain, power-good indicator pin for the low-dropout regulator (LDO) output voltage. See the Section 7.3.6 section for additional information. |
REF | 7 | I/O | Reference pin. See the Section 7.3.1 section for additional information. |
SNS | 13 | I | Output sense pin. See the Section 7.3.1 section for additional information. |
Thermal Pad | — | GND | Connect the pad to GND for best possible thermal performance. See the Section 8.4 section for more information. |