ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE-CURRENT CONSUMPTION | |||||||
VIN | Device operating range | Buck regulator operating range, Voltage on VIN and VINPROT pins | 4 | 50 | V | ||
VPOR | Power-on reset threshold | Falling VIN | 3.5 | 3.6 | 3.8 | V | |
Rising VIN | 3.9 | 4.2 | 4.3 | ||||
VPOR_hyst | Power-on reset hysteresis on VIN | 0.47 | 0.6 | 0.73 | V | ||
ILPM0 | LPM0 current consumption(1) | TA = 25°C, All off, wake active, VIN = 13 V, Total current into VSSENSE, VIN and VINPROT | 44 | μA | |||
ILPM0 | LPM0 current (commercial vehicle application) consumption(1) | TA = 130°C, All off, wake active, VIN = 24.5 V, Total current into VSSENSE, VIN and VINPROT | 60 | μA | |||
IACTIVE1 | ACTIVE total current consumption(2) | BUCK1 = on, VIN = 13 V, EXTSUP = 0 V, Qg of BUCK1 FETs = 15 nC, TA = 25°C, Total current into VSSENSE, VIN and VINPROT |
32 | mA | |||
IACTIVE123 | BUCK1/2/3 = on, VIN = 13 V, Qg of BUCK1 FETs = 15 nC, TA = 25°C, Total current into VSSENSE, VIN and VINPROT |
40 | mA | ||||
IACTIVE1235 | BUCK1/2/3, LDO, BOOST, high-side switch = on, VIN = 13 V, Qg of BUCK1 FETs = 15 nC, TA = 25°C, EXTSUP = 5 V from BOOST, Total current into VSSENSE, VIN and VINPROT |
31 | mA | ||||
IACTIVE1235_noEXT | BUCK1/2/3, LDO, BOOST, high-side switch = on, VIN = 13 V, Qg of BUCK1 FETs = 15 nC, TA = 25°C, EXTSUP = open, Total current into VSENSE, VIN and VINPROT |
53 | mA | ||||
BUCK CONTROLLER (BUCK1) | |||||||
VBUCK1 | Adjustable output voltage range | 3 | 11 | V | |||
VSense1_NRM | Internal reference voltage in operating mode | VSENSE1 pin, load = 0 mA, Internal REF = 0.8 V | –1% | 1% | |||
VS1-2 | VS1-2 for forward OC in CCM | Maximum sense voltage VSENSE1 = 0.75 V (low duty cycle) | 60 | 75 | 90 | mV | |
Minimum sense voltage VSENSE 1 = 1 V (negative current limit) | –65 | –37.5 | –23 | ||||
ACS | Current-sense voltage gain | ∆VCOMP1 / ∆ (VS1 - VS2) | 4 | 8 | 12 | ||
tOCBUCK1_BLK | RSTN and ERROR mode transition, when overcurrent is detected for > tOCBUCK1_BLK | 1 | ms | ||||
tDEAD_BUCK1 | Shoot-through delay, blanking time | 25 | ns | ||||
ƒSWBUCK1 | Switching frequency | fOSC / 10 | MHz | ||||
DC | Duty cycle | High-side minimum on time | 100 | ns | |||
Maximum duty cycle | 98.75% | ||||||
EXTERNAL NMOS GATE DRIVERS FOR BUCK CONTROLLER | |||||||
IGpeak | Gate driver peak current | VREG = 5.8 V | 0.6 | A | |||
RDSON_DRIVER | Source and sink driver | IG current for external MOSFET = 200 mA, VREG = 5.8 V, VBOOT1-PH1 = 5.8 V |
5 | 10 | Ω | ||
VDIO1 | Bootstrap diode forward voltage | IBOOT1 = –200 mA, VREG-BOOT1 | 0.8 | 1.1 | V | ||
ERROR AMPLIFIER (OTA) FOR BUCK CONTROLLERS AND BOOST CONVERTER | |||||||
gmEA | Forward transconductance | COMP1/2/3/5 = 0.8 V; source and sink = 5 µA, test in feedback loop | 0.9 | m℧ | |||
AEA | Error amplifier DC gain | 60 | dB | ||||
SYNCHRONOUS BUCK CONVERTER BUCK2/3 | |||||||
VSUP2/3 | Supply voltage | 3 | 11 | V | |||
VBUCK2/3 | Regulated output voltage range | Iload = 0 to 2 A, VSUPx = VBUCK2/3 + Iload × 0.2 Ω | 0.8 | 5.5 | V | ||
RDSON-HS | RDSON high-side switch | VBOOTx –PHx = 5.8 V | 0.20 | Ω | |||
RDSON-LS | RDSON low-side switch | VREG = 5.8 V | 0.20 | Ω | |||
IHS-Limit | High-side switch current limit | Static current limit test. In application L > 1 µH at IHS-Limit and ILS-Limit to limit dI / dt | 2.4 | 2.9 | 3.5 | A | |
ILS-Limit | Low-side switch current limit | Static current limit test. In application L > 1 µH at IHS-Limit and ILS-Limit to limit dI / dt | 2 | 2.5 | 3 | ||
VSUPLkg | VSUP leakage current | VSUP = 10 V for high side, controller disabled, TJ = 100°C | 1 | 2 | µA | ||
ƒSWLBuck2/3 | Buck switching frequency | fOSC/5 | |||||
VSense2/3 | Feedback voltage | With respect to 800-mV internal reference | –1% | 1% | |||
DCBUCK2/3 | Duty cycle | High-side minimum on time | 50 | ns | |||
Maximum duty cycle | 99.8% | ||||||
tDEAD_BUCK2/3 | Shoot-through delay | 20 | ns | ||||
COMP2/3HTH | COMP2/3 input threshold low | 0.9 | 1.5 | V | |||
COMP2/3LTH | COMP2/3 input threshold high | VREG – 1.2 | VREG – 0.3 | V | |||
RTIEOFF COMP23 | COMP2/3 internal tie-off | BUCK2/3 enabled. Resistor to VREG and GND, each | 70 | 100 | 130 | kΩ | |
VDIO2 3 | Bootstrap-diode forward voltage | IBOOT1 = –200 mA, VREG-BOOT2, VREG-BOOT3 | 1.1 | 1.2 | V | ||
BOOST CONVERTER | |||||||
VBoost | Boost adjustable-output voltage range | Using 3.3-V input voltage, Ieak_switch ≤ 1 A | 4.5 | 15 | V | ||
VBoost | Boost adjustable-output voltage range | Using 3.3-V input voltage Iloadmax = 20 mA, Ipeak_switch = 0.3 A | 15 | 18.5 | V | ||
RDS-ON_BOOST | Internal switch on-resistance | VREG = 5.8 V | 0.3 | 0.5 | Ω | ||
VSense5 | Feedback voltage | With respect to 800-mV internal reference | –1% | 1% | |||
fSWLBOOST | Boost switching frequency | fOSC / 5 | MHz | ||||
DCBOOST | Maximum internal-MOSFET duty cycle at fSWLBOOST | 90% | |||||
ICLBOOST | Internal switch current limit | 1 | 1.5 | A | |||
LINEAR REGULATOR LDO | |||||||
VSUP4 | Device operating range for LDO | Recommended operating range | 3 | 7 | V | ||
VLDO | Regulated output range | IOUT = 1 mA to 350 mA | 0.8 | 5.25 | V | ||
VRefLDO | DC output voltage tolerance at VSENSE4 | VSENSE4 = 0.8 V (regulated at internal reference), VSUP4 = 3 V to 7 V, IOUT = 1 mA to 350 mA |
–2% | 2% | |||
Vstep1 | Load step 1 | VSENSE4 = 0.8 V (regulated at internal reference), IOUT = 1 mA to 101 mA, CLDO = 6 to 50 µF, trise = 1 µs |
–2% | 2% | |||
VSense4 | Feedback voltage | With respect to 800-mV internal reference | –1% | 1% | |||
VDropout | Dropout voltage | IOUT = 350 mA, TJ = 25°C | 127 | 143 | mV | ||
IOUT = 350 mA, TJ = 125°C | 156 | 180 | |||||
IOUT = 350 mA, TJ = 150°C | 275 | 335 | |||||
IOUT | Output current | VOUT in regulation | –350 | –1 | mA | ||
ILDO-CL | Output current limit | VOUT = 0 V, VSUP4 = 3 V to 7 V | –1000 | –400 | mA | ||
PSRRLDO | Power-supply ripple rejection | Vripple = 0.5 VPP, IOUT = 300 mA, CLDO = 10 µF |
Frequency = 100 Hz | 60 | dB | ||
Frequency = 4 kHz | 50 | ||||||
Frequency = 150 kHz | 25 | ||||||
LDOns10-100 | Output noise 10 Hz – 100 Hz | 10-µF output capacitance, VLDO = 2.5 V | 20 | µV/√(Hz) | |||
LDOns100-1k | Output noise 100 Hz – 10 kHz | 10-µF output capacitance, VLDO = 2.5 V | 6 | µV/√(Hz) | |||
CLDO | Output capacitor | Ceramic capacitor with ESR range, CLDO_ESR = 0 to 100 mΩ | 6 | 50 | µF | ||
LED AND HIGH-SIDE SWITCH CONTROL | |||||||
VHSSENSE | Current-sense voltage | VINPROT – HSSENSE, high-side switch in current limit | 370 | 400 | 430 | mV | |
VCMHSSENSE | Common-mode range for current sensing | See VINPROT | 4 | 60 | V | ||
VHSOL_TH | VINPROT – HSSENSE open load threshold | Ramping negative | 5 | 20 | 35 | mV | |
Ramping positive | 26 | 38 | 50 | ||||
VHSOL_HY | Open load hysteresis | 10 | 18 | 28 | mV | ||
tHSOL_BLK | Open-load blanking time | 70 | 100 | 140 | µs | ||
VHS SC | VINPROT – HSSENSE load short detection threshold | Ramping positive | 88 | 92.5 | 96 | % VHSSENSE | |
Ramping negative from load short condition | 87 | 90 | 93 | ||||
VHSSC_HY | VINPROT – HSSENSE short circuit hysteresis | 1 | % VHSSENSE | ||||
tHSS CL | Net time in current-limit to disable driver | 4 | 5 | 6 | ms | ||
tS HS | Current-limit sampling interval | 100 | µs | ||||
VHSCTRLOFF | Voltage at HSCTRL when OFF | VINPROT –0.5 |
VINPROT | V | |||
VGS | Clamp voltage between HSSENSE – HSCTRL | 6.1 | 7.7 | 8.5 | V | ||
tON | Turn on time | Time from rising HSPWM until high-side switch in current limitation, ±5% settling | 30 | µs | |||
Time from rising HSPWM until high-side switch until voltage-clamp between HSSENSE – HSCTRL active (within VGS limits) | 30 | 60 | µs | ||||
VOS_HS | Overshoot during turnon | VOS_HS = VINPROT - HSSENSE | 400 | mV | |||
ICL_HSCTRL | HSCTRL current limit | 2 | 4.1 | 5 | mA | ||
RPU_HSCTRL | Internal pullup resistors between VINPROT and HSCTRL | 70 | 100 | 130 | kΩ | ||
RPU_HSCTRL-HSSENSE | Internal pullup resistors between HSCTRL and HSSENSE | 70 | 100 | 130 | kΩ | ||
VI_high | High level input voltage | HSPWM, VIO = 3.3 V | 2 | V | |||
VI_low | Low level input voltage | HSPWM, VIO = 3.3 V | 0.8 | V | |||
VI_hys | Input voltage hysteresis | HSPWM, VIO = 3.3 V | 150 | 500 | mV | ||
fHS_IN | HSPWM input frequency | Design info, no device parameter | 100 | 500 | Hz | ||
RSENSE | External sense resistor | Design info, no device parameter | 1.5 | 50 | Ω | ||
CGS | External MOSFET gate source capacitance | 100 | 2000 | pF | |||
CGD | External MOSFET gate drain capacitance | 500 | pF | ||||
REFERENCE VOLTAGE | |||||||
VREF | Reference voltage | 3.3 | V | ||||
VREF-tol | Reference voltage tolerance | IVREF = 5 mA | –1% | 1% | |||
IREFCL | Reference voltage current limit | 10 | 25 | mA | |||
CVREF | Capacitive load | 0.6 | 5 | µF | |||
REFns10-100 | Output noise 10 Hz–100 Hz | 2.2-µF output capacitance, IVREF = 5 mA | 20 | µV/√(Hz) | |||
REFns100-1k | Output noise 100 Hz–10 kHz | 2.2-µF output capacitance, IVREF = 5 mA | 6 | µV/√(Hz) | |||
VREF_OK | Reference voltage OK threshold | Threshold, VREF falling | 2.91 | 3.07 | 3.12 | V | |
Hysteresis | 14 | 70 | 140 | mV | |||
TREF_OK | Reference voltage OK deglitch time | 10 | 20 | µs | |||
SHUTDOWN COMPARATOR (TJ = –55°C TO +150°C) | |||||||
VT_REF | Shutdown comparator reference voltage | IVT_REF = 20 µA. Measured as drop voltage with respect to VDVDD | 1 | 17 | 500 | mV | |
IVT_REF = 600 µA. Measured as drop voltage with respect to VDVDD. No VT_REF short-circuit detection. | 200 | 420 | 1100 | ||||
IVT_REFCL | Shutdown comparator reference current limit | VT_REF = 0 | 0.6 | 1 | 1.4 | mA | |
VVT_REF SH | VT_REF short circuit detection | Threshold, VT_REF falling. Measured as drop voltage with respect to VDVDD | 0.9 | 1.2 | 1.8 | V | |
Hysteresis | 130 | mV | |||||
VTTH-H | Input voltage threshold on VT, rising edge triggers shutdown | This feature is specified by design to work down to –55°C. | 0.48 | 0.50 | 0.52 | VT_REF | |
VTTH-L | Input voltage threshold on VT, falling voltage enables device operation | This feature is specified by design to work down to –55°C. | 0.46 | 0.48 | 0.52 | VT_REF | |
VTTOL | Threshold variation | VTTH-H – VT_REF / 2, VTTH-L – VT_REF / 2 | –20 | 20 | mV | ||
IVT_leak | Leakage current | TJ = –20°C to +150°C | –400 | –50 | nA | ||
TJ = –55°C to –20°C | –200 | –50 | |||||
VT_REFOV | VT_REF overvoltage threshold | Threshold, VT_REF rising. Measured as drop voltage with respect to VDVDD | 0.42 | 0.9 | 1.2 | V | |
Hysteresis | 100 | mV | |||||
TVT_REF_FLT | VT_REF fault deglitch time | Overvoltage or short condition on VT_REF | 10 | 20 | µs | ||
WAKE INPUT | |||||||
VWAKE_ON | Voltage threshold to enable device | WAKE pin is a level sensitive input | 3.3 | 3.7 | V | ||
tWAKE | Min. pulse width at WAKE to enable device | VWAKE = 4 V to suppress short spikes at WAKE pin | 10 | 20 | µs | ||
VBAT UNDERVOLTAGE WARNING | |||||||
VSSENSETH_L | VSSENSE falling-threshold low | SPI selectable, default after reset | 4.3 | 4.7 | V | ||
VSSENSETH_H | VSSENSE falling-threshold high | SPI selectable | 6.2 | 6.8 | V | ||
VSSENSE-HY | VSSENSE hysteresis | 0.2 | V | ||||
tVSSENSE_BLK | Blanking time | VVSENSE < VSSENSETH_xx → IRQ asserted | 10 | 35 | µs | ||
IVSLEAK | Leakage current at VSSENSE | LPM0 mode, VSSENSE 55 V | 1 | µA | |||
IVSLEAK60 | LPM0 mode, VSSENSE 60 V | 100 | µA | ||||
IVSLEAK80 | LPM0 mode, VSSENSE 80 V | 5 | 25 | mA | |||
RVSSENSE | Internal resistance from VSSENSE to GND | VSSENSE = 14 V, disabled in LPM0 mode | 0.7 | 1 | 1.3 | MΩ | |
VIN OVERVOLTAGE PROTECTION | |||||||
VOVTH_H | VIN overvoltage-shutdown threshold 1 (rising edge) | Selectable with SPI | 50 | 60 | V | ||
VOVTH_L | VIN overvoltage-shutdown threshold 2 (rising edge) | Selectable with SPI, default after reset | 36 | 38 | V | ||
VOVHY | VIN overvoltage hysteresis | Threshold 1 | 0.2 | 1.7 | 3 | V | |
Threshold 2; default after reset | 1.5 | 2 | 2.5 | ||||
tOFF BLK-H | Overvoltage delay time | VIN > VOVTH_H → GPFET off | 1 | µs | |||
tOFF BLK-L | Overvoltage blanking time | VIN > VOVTH_L → GPFET off | 10 | 20 | µs | ||
WINDOW WATCHDOG | |||||||
ttimeout | Timeout | TESTSTART, TESTSTOP, VTCHECK , and RAMP mode: Begins after entering each mode. ACTIVE mode: WD timeout begins with rising edge of RESN |
230 | 300 | 370 | ms | |
tWD | Watchdog window time | Spread spectrum disabled | 18 | 20 | 22 | ms | |
Spread spectrum enable | 19.8 | 22 | 24.2 | ||||
tWD_FAIL | Closed window time | tWD / 4 | |||||
tWD_BLK | WD filter time | 0.5 | µs | ||||
VI_high | High level input voltage | WD, VIO = 3.3 V | 2 | V | |||
VI_low | Low level input voltage | WD, VIO = 3.3 V | 0.8 | V | |||
VI_hys | Input voltage hysteresis | WD, VIO = 3.3 V | 150 | 500 | mV | ||
RESET AND IRQ BLOCK | |||||||
tRESNHOLD | RESN hold time | 1.8 | 2 | 2.2 | ms | ||
VRESL | Low level output voltage at RESN, PRESN and IRQ | VIN ≥ 3 V, IxRESN = 2.5 mA | 0 | 0.4 | V | ||
VRESL | Low level output voltage at RESN and PRESN | VIN = 0 V, VIO = 1.2 V, IxRESN = 1 mA | 0 | 0.4 | V | ||
IRESLeak | Leakage current at RESN, PRESN and IRQ | Vtest = 5.5 V | 1 | µA | |||
NRES | Number of consecutive reset events for transfer to LPM0 | 7 | |||||
tIRQHOLD | IRQ hold time | After VVSENSE < VSSENSETH for tVSSENSE_BLK | 10 | 20 | µs | ||
tDR IRQ PRESN | Rising edge delay of IRQ to rising edge of PRESN | 2 | µs | ||||
tDF RESN_PRESN | Falling edge delay of RESN to PRESN / IRQ | 2 | µs | ||||
EXTERNAL PROTECTION | |||||||
VCLAMP | Gate to source clamp voltage | VIN – GPFET, 100 µA | 14 | 20 | V | ||
IGPFET | Gate turn on current | VIN = 14 V, GPFET = 2 V | 15 | 25 | µA | ||
RDSONGFET | Gate driver strength | VIN = 14 V, turn off | 25 | Ω | |||
THERMAL SHUTDOWN AND OVERTEMPERATURE PROTECTION | |||||||
TSDTH | Thermal shutdown | Junction temperature | 160 | 175 | °C | ||
TSDHY | Hysteresis | 20 | °C | ||||
tSD-BLK | Blanking time before thermal shutdown | 10 | 20 | µs | |||
TOTTH | Overtemperature flag | Overtemperature flag is implemented as local temp sensors and expected to trigger before the thermal shutdown | 150 | 165 | °C | ||
TOTHY | Hysteresis | 20 | °C | ||||
tOT_BLK | Blanking time before thermal over temperature | 10 | 20 | µs | |||
VOLTAGE MONITORS BUCK1/2/3, VIO, LDO, BOOSTER | |||||||
VMONTH_L | Voltage monitor reference, falling edge | REF = 0.8 V | 90 | 92 | 94 | % | |
VMONTH_H | Voltage monitor reference, rising edge | REF = 0.8 V | 106 | 108 | 110 | % | |
VMON_HY | Voltage monitor hysteresis | 2 | % | ||||
VVIOMON_TH | Undervoltage monitoring at VIO – falling edge | 3 | 3.13 | V | |||
VVIOMON_HY | UV_VIO hysteresis | 0.05 | V | ||||
tVMON_BLK | Blanking time between UV or OV condition to RESN low | UV/OV = BUCK1/2/3 UV = VIO | 10 | 20 | µs | ||
tVMONTHL_BLK | Blanking time between undervoltage condition to ERROR mode transition or corresponding SPI bit | BUCK1/2/3 → ERROR mode LDO or BOOST → SPI bit set or turn off | 1 | ms | |||
tVMONTHL_BLK1 | Blanking time between undervoltage condition to ERROR mode transition | VIO only | 10 | 20 | µs | ||
tVMONTHH_BLK1 | Blanking time between overvoltage condition to ERROR mode transition | BUCK1/2/3 → ERROR mode VIO has no OV protection | 10 | 20 | µs | ||
tVMONTHH_BLK2 | Blanking time LDO and BOOST overvoltage condition to corresponding SPI bit or ERROR mode | LDO or BOOST (ACTIVE mode) → SPI bit set or turn off LDO (VTCHECK or RAMP mode) → ERROR mode | 20 | 40 | µs | ||
GND LOSS | |||||||
VGLTH-low | GND loss threshold low | GND to PGNDx | –0.31 | –0.25 | –0.19 | V | |
VGLTH-high | GND loss threshold high | GND to PGNDx | 0.19 | 0.25 | 0.31 | V | |
tGL-BLK | Blanking time between GND loss condition and transition to ERROR state | 5 | 20 | µs | |||
POWER-UP SEQUENCING | |||||||
tSTART1 | Soft start time of BOOST | From start until exceeding VMONTH_L + VMON_HY Level | 0.7 | 2.7 | ms | ||
tSTART2 | Soft start time of BUCK1/2/3 and LDO | From start until exceeding VMONTH_L + VMON_HY Level | 0.5 | 2 | ms | ||
tSTART | Startup DVDD regulator | From start until exceeding VMONTH_L + VMON_HY Level | 3 | ms | |||
tSEQ2 | Sequencing time from start of BUCK1 to BUCK2 and BOOST | Internal SSDONE_BUCK1 signal | 3 | ms | |||
tWAKE-RES | Startup time from entering TESTSTART to RESN high | GPFET = IRFR6215 | 14 | ms | |||
tSEQ1 | Sequencing time from start of BOOST to BUCK3 | Internal SSDONE_BOOST signal | 1 | 4 | ms | ||
INTERNAL VOLTAGE REGULATORS (TJ = –55°C to +150°C) | |||||||
VREG | Internal regulated supply | IVREG = 0 mA to 50 mA, VINPROT = 6.3 V to 40 V and EXTSUP = 6.3 V to 12 V |
5.5 | 5.8 | 6.1 | V | |
VEXTSUP-TH | Switch over voltage | IVREG = 0 mA to 50 mA and EXTSUP ramping positive, ACTIVE mode |
4.4 | 4.6 | 4.8 | V | |
VEXTSUP-HY | Switch over hysteresis | 100 | 200 | 300 | mV | ||
VREGDROP | Dropout voltage on VREG | IVREG = 50 mA, EXTSUP = 5 V / VINPROT = 5 V and EXTSUP = 0 V / VINPROT = 4 V |
200 | mV | |||
IREG_CL | Current limit on VREG | EXTSUP = 0 V, VREG = 0 V | –250 | –50 | mA | ||
IREG_EXTSUP_CL | EXTSUP ≥ 4.8 V, VREG = 0 V | –250 | –50 | mA | |||
CVREG | Capacitive load | 1.2 | 2.2 | 3.3 | µF | ||
VREG-OK | VREG undervoltage threshold | VREG rising | 3.8 | 4 | 4.2 | V | |
Hysteresis | 350 | 420 | 490 | mV | |||
VDVDD | Internal regulated low voltage supply | 3.15 | 3.3 | 3.45 | V | ||
VDVDD UV | DVDD undervoltage threshold | DVDD falling | 2.1 | V | |||
VDVDD OV | DVDD overvoltage threshold | DVDD rising | 3.8 | V | |||
tDVDD OV | Blanking time from DVDD overvoltage condition to shutdown mode transition | 10 | 20 | µs | |||
GLOBAL PARAMETERS | |||||||
RPU | Internal pullup resistor at CSN pin | 70 | 100 | 130 | kΩ | ||
RPD | Internal pulldown resistor at pins: HSPWM , SDI, SCK, WD, S2(3) | 70 | 100 | 130 | kΩ | ||
RPD-WAKE | Internal pulldown resistor at WAKE pin | 140 | 200 | 260 | kΩ | ||
ILKG | Input pullup current at the VSENSE1–5 and VMON1–3 pins | VTEST = 0.8 V | –200 | –100 | –50 | nA | |
fOSC | Internal oscillator used for buck or boost switching frequency | 4.6 | 4.9 | 5.2 | MHz | ||
fspread | Spread-spectrum frequency range | 0.8 × fOSC | fOSC | MHz | |||
SPI | |||||||
VI_high | High-level input voltage | CSN, SCK, SDI; VIO = 3.3 V | 2 | V | |||
VI_low | Low-level input voltage | CSN, SCK, SDI; VIO = 3.3 V | 0.8 | V | |||
VI_hys | Input voltage hysteresis | CSN, SCK, SDI; VIO = 3.3 V | 150 | 500 | mV | ||
VO_high | SDO-output high voltage | VIO = 3.3 V ISDO = 1 mA | 3 | V | |||
VO_low | SDO-output low voltage | VIO = 3.3 V ISDO = 1 mA | 0.2 | V | |||
CSDO | SDO capacitance | 50 | pF |