ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The IRQ pin has two different functions. In OPERATING mode, the pin is forced low when the voltage on the battery line is below the VSSENSETHx threshold. The IRQ pin is low as long as PRESN is low. If PRESN goes high and the battery line is already below the VSSENSETHx threshold, the IRQ pin is forced high for tVSSENSE_BLK.