ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The output voltage slopes of BUCK, BOOST and LDO regulators are limited during ramp-up (defined by tSTARTx). During this period the target output voltage slowly settles to its final value, starting from 0 V. In consequence, regulators that offer low-side transistors (BUCK1, BUCK2 and BUCK3) actively discharge their output rails to the momentary ramp-value if previously charged to a higher value.