ZHCSB89H May 2013 – December 2021 TPS65310A-Q1
PRODUCTION DATA
The main buck controller requires external type 2 compensation on pin COMP1 for normal mode operation. The components can be calculated as follows.
where
For example:
fSWBUCK1 = 490 kHz, VrefBUCK = 0.8 V, FBW = 60 kHz
VOUT1 = 3.8 V, Cout 1 = 50 µF, Rs = 22 mΩ
Assuming capacitor de-rating, we select the below values:
C2 = 47pF
C1 = 0.0047uF
R3 = 8.25kOhms
Resulting in FBW: 57 kHz
Resulting in zero frequency: 4.2 kHz
Resulting in second pole frequency: 193 kHz
Stability and load step response must be verified in measurements to fine tune the values of the compensation components.